Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
IS - Mini Ball Transfer Units
Bill of material
IS-06SN
ORDERNO
Article-number
IS-06SN
BALL
Ball-Ø
6.4 mm
LC
Load capacity
21 kg
H2
- mm
H1
2.0 mm
D1
17 mm
L1
15.0 mm
L
26.0 mm
H
11.0 mm
M
M6
WE
Weight
0.020 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices